IESNA:LM-63-2002
[TEST]P1071281
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1807-864-2, G2-2406-143-59)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/29/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDIW-S485D725U830-4F0-1E-UDD-SVL-S
[LUMINAIRE]DEFINE 2 DIRECT-INDIRECT LED LUMINAIRE, CORE LIGHT ENGINE
[MORE]DOWNLIGHT SILVER HOUSING, SILVER STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]UPLIGHT OPEN
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED, CEILING, SURFACE, WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3178
TILT=NONE
1 -1 1 73 17 1 1 4 0.14 0
1 1 40.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 22.5 45 67.5 90 112.5 135 157.5 180 202.5
225 247.5 270 292.5 315 337.5 360
369.4 367.8 366 359.7 353.7 346.6 332.6 313.8 298.5 284.3
261 238.9 224.2 209.5 186.7 160 143.1 126.2 102.2 78
62.7 48 29.3 24.5 21.8 19.6 17 14.6 12.9 11.9
9.5 7.9 6.8 5.7 4.8 6.4 18.2 18.2 29 38.7
45.2 48.4 51.2 52.7 53.3 53.8 55.3 225.7 411.3 513.2
576.5 616.4 641.2 665.5 700.5 732.5 752.4 771.9 799 822.8
837.4 849.8 867.1 882.8 892 899.6 910.9 918 922.3 925.6
928.4 930.2 931.8
369.4 367.2 362.7 355.3 347.7 338.5 321.9 301 285.2 268.9
245 222 206.2 191 168.7 145.1 129.8 115 92.9 72.6
60 48.5 32.6 23.9 21.1 19.5 17 14.6 12.9 11.9
10.2 9.2 8.1 7.6 6.8 7.7 16.9 17.4 29.7 37.9
43.9 46.6 48.6 50.1 50.6 51.7 102.8 381.7 500.3 530.5
574.5 616 641.9 666.1 701.8 734.7 755.7 775.2 802.3 825.6
840.7 854.2 872.3 888 896.6 905.2 915.5 924 928.3 931.5
935 934.9 931.8
369.4 367.2 361.2 349.1 338.7 327.3 308.1 287.2 271.9 256.1
230.4 205.1 188.8 172.4 147.9 126.2 113.1 100.6 82.5 65.4
54.5 45.8 34.8 27.8 24.5 21.8 18.4 15.9 14.3 13.2
11.6 10.1 9.5 8.5 7.5 7.6 13.5 15.6 26.3 35.2
38.4 39.5 41.1 57.6 118 297.6 416 460.8 494.2 526
569.7 609.1 634.5 659.8 695.1 728.2 749.7 769.7 797.6 822.2
836.7 850.2 868.4 883.5 892.7 900.8 910.9 919.4 923.7 926.9
930.4 931.2 931.8
369.4 370.4 362.4 347 334.5 321.4 300.4 277.1 260.2 243.8
218.6 193.1 175.7 158.2 132.7 108.5 93.2 79.5 58.3 43.1
36.7 33.4 29.8 27.2 25 23.4 20.2 17.8 16.2 14.5
12.1 9.8 8.8 8.2 6.7 6.4 7.9 13 22.1 25.7
29 135.8 224.7 278 312.5 345.5 398.9 448.9 481.9 512.6
556.7 599.3 626.8 652.2 688.8 721.1 742.2 761.1 786.2 810.9
826 840.1 860.5 878 888.7 897.4 909 917.6 922.4 925.7
929.2 930.8 931.8
369.4 365 355.1 339.7 327.1 314.1 292.4 269.2 252.8 237
211.3 185.9 169 151.6 126.1 100.9 84.5 68.2 45.7 33.8
30 26.7 22.5 18.4 15.7 13.5 10.9 8.6 7.5 7
5.5 4.6 4.1 4.1 3.4 1.8 0.7 13.6 43.8 87
119.3 154.9 205 262 298.7 333.2 387.7 436.4 472 502.2
548.2 589.8 616.2 643.2 678.3 713.7 736.9 756.4 786.8 813.4
830.7 845.2 866.4 883 892.7 901.3 912.9 921.5 926.4 929.6
933.8 934.5 931.8
369.4 370.4 362.4 347 334.5 321.4 300.4 277.1 260.2 243.8
218.6 193.1 175.7 158.2 132.7 108.5 93.2 79.5 58.3 43.1
36.7 33.4 29.8 27.2 25 23.4 20.2 17.8 16.2 14.5
12.1 9.8 8.8 8.2 6.7 6.4 7.9 13 22.1 25.7
29 135.8 224.7 278 312.5 345.5 398.9 448.9 481.9 512.6
556.7 599.3 626.8 652.2 688.8 721.1 742.2 761.1 786.2 810.9
826 840.1 860.5 878 888.7 897.4 909 917.6 922.4 925.7
929.2 930.8 931.8
369.4 367.2 361.2 349.1 338.7 327.3 308.1 287.2 271.9 256.1
230.4 205.1 188.8 172.4 147.9 126.2 113.1 100.6 82.5 65.4
54.5 45.8 34.8 27.8 24.5 21.8 18.4 15.9 14.3 13.2
11.6 10.1 9.5 8.5 7.5 7.6 13.5 15.6 26.3 35.2
38.4 39.5 41.1 57.6 118 297.6 416 460.8 494.2 526
569.7 609.1 634.5 659.8 695.1 728.2 749.7 769.7 797.6 822.2
836.7 850.2 868.4 883.5 892.7 900.8 910.9 919.4 923.7 926.9
930.4 931.2 931.8
369.4 367.2 362.7 355.3 347.7 338.5 321.9 301 285.2 268.9
245 222 206.2 191 168.7 145.1 129.8 115 92.9 72.6
60 48.5 32.6 23.9 21.1 19.5 17 14.6 12.9 11.9
10.2 9.2 8.1 7.6 6.8 7.7 16.9 17.4 29.7 37.9
43.9 46.6 48.6 50.1 50.6 51.7 102.8 381.7 500.3 530.5
574.5 616 641.9 666.1 701.8 734.7 755.7 775.2 802.3 825.6
840.7 854.2 872.3 888 896.6 905.2 915.5 924 928.3 931.5
935 934.9 931.8
369.4 367.8 366 359.7 353.7 346.6 332.6 313.8 298.5 284.3
261 238.9 224.2 209.5 186.7 160 143.1 126.2 102.2 78
62.7 48 29.3 24.5 21.8 19.6 17 14.6 12.9 11.9
9.5 7.9 6.8 5.7 4.8 6.4 18.2 18.2 29 38.7
45.2 48.4 51.2 52.7 53.3 53.8 55.3 225.7 411.3 513.2
576.5 616.4 641.2 665.5 700.5 732.5 752.4 771.9 799 822.8
837.4 849.8 867.1 882.8 892 899.6 910.9 918 922.3 925.6
928.4 930.2 931.8
369.4 367.2 362.7 355.3 347.7 338.5 321.9 301 285.2 268.9
245 222 206.2 191 168.7 145.1 129.8 115 92.9 72.6
60 48.5 32.6 23.9 21.1 19.5 17 14.6 12.9 11.9
10.2 9.2 8.1 7.6 6.8 7.7 16.9 17.4 29.7 37.9
43.9 46.6 48.6 50.1 50.6 51.7 102.8 381.7 500.3 530.5
574.5 616 641.9 666.1 701.8 734.7 755.7 775.2 802.3 825.6
840.7 854.2 872.3 888 896.6 905.2 915.5 924 928.3 931.5
935 934.9 931.8
369.4 367.2 361.2 349.1 338.7 327.3 308.1 287.2 271.9 256.1
230.4 205.1 188.8 172.4 147.9 126.2 113.1 100.6 82.5 65.4
54.5 45.8 34.8 27.8 24.5 21.8 18.4 15.9 14.3 13.2
11.6 10.1 9.5 8.5 7.5 7.6 13.5 15.6 26.3 35.2
38.4 39.5 41.1 57.6 118 297.6 416 460.8 494.2 526
569.7 609.1 634.5 659.8 695.1 728.2 749.7 769.7 797.6 822.2
836.7 850.2 868.4 883.5 892.7 900.8 910.9 919.4 923.7 926.9
930.4 931.2 931.8
369.4 370.4 362.4 347 334.5 321.4 300.4 277.1 260.2 243.8
218.6 193.1 175.7 158.2 132.7 108.5 93.2 79.5 58.3 43.1
36.7 33.4 29.8 27.2 25 23.4 20.2 17.8 16.2 14.5
12.1 9.8 8.8 8.2 6.7 6.4 7.9 13 22.1 25.7
29 135.8 224.7 278 312.5 345.5 398.9 448.9 481.9 512.6
556.7 599.3 626.8 652.2 688.8 721.1 742.2 761.1 786.2 810.9
826 840.1 860.5 878 888.7 897.4 909 917.6 922.4 925.7
929.2 930.8 931.8
369.4 365 355.1 339.7 327.1 314.1 292.4 269.2 252.8 237
211.3 185.9 169 151.6 126.1 100.9 84.5 68.2 45.7 33.8
30 26.7 22.5 18.4 15.7 13.5 10.9 8.6 7.5 7
5.5 4.6 4.1 4.1 3.4 1.8 0.7 13.6 43.8 87
119.3 154.9 205 262 298.7 333.2 387.7 436.4 472 502.2
548.2 589.8 616.2 643.2 678.3 713.7 736.9 756.4 786.8 813.4
830.7 845.2 866.4 883 892.7 901.3 912.9 921.5 926.4 929.6
933.8 934.5 931.8
369.4 370.4 362.4 347 334.5 321.4 300.4 277.1 260.2 243.8
218.6 193.1 175.7 158.2 132.7 108.5 93.2 79.5 58.3 43.1
36.7 33.4 29.8 27.2 25 23.4 20.2 17.8 16.2 14.5
12.1 9.8 8.8 8.2 6.7 6.4 7.9 13 22.1 25.7
29 135.8 224.7 278 312.5 345.5 398.9 448.9 481.9 512.6
556.7 599.3 626.8 652.2 688.8 721.1 742.2 761.1 786.2 810.9
826 840.1 860.5 878 888.7 897.4 909 917.6 922.4 925.7
929.2 930.8 931.8
369.4 367.2 361.2 349.1 338.7 327.3 308.1 287.2 271.9 256.1
230.4 205.1 188.8 172.4 147.9 126.2 113.1 100.6 82.5 65.4
54.5 45.8 34.8 27.8 24.5 21.8 18.4 15.9 14.3 13.2
11.6 10.1 9.5 8.5 7.5 7.6 13.5 15.6 26.3 35.2
38.4 39.5 41.1 57.6 118 297.6 416 460.8 494.2 526
569.7 609.1 634.5 659.8 695.1 728.2 749.7 769.7 797.6 822.2
836.7 850.2 868.4 883.5 892.7 900.8 910.9 919.4 923.7 926.9
930.4 931.2 931.8
369.4 367.2 362.7 355.3 347.7 338.5 321.9 301 285.2 268.9
245 222 206.2 191 168.7 145.1 129.8 115 92.9 72.6
60 48.5 32.6 23.9 21.1 19.5 17 14.6 12.9 11.9
10.2 9.2 8.1 7.6 6.8 7.7 16.9 17.4 29.7 37.9
43.9 46.6 48.6 50.1 50.6 51.7 102.8 381.7 500.3 530.5
574.5 616 641.9 666.1 701.8 734.7 755.7 775.2 802.3 825.6
840.7 854.2 872.3 888 896.6 905.2 915.5 924 928.3 931.5
935 934.9 931.8
369.4 367.8 366 359.7 353.7 346.6 332.6 313.8 298.5 284.3
261 238.9 224.2 209.5 186.7 160 143.1 126.2 102.2 78
62.7 48 29.3 24.5 21.8 19.6 17 14.6 12.9 11.9
9.5 7.9 6.8 5.7 4.8 6.4 18.2 18.2 29 38.7
45.2 48.4 51.2 52.7 53.3 53.8 55.3 225.7 411.3 513.2
576.5 616.4 641.2 665.5 700.5 732.5 752.4 771.9 799 822.8
837.4 849.8 867.1 882.8 892 899.6 910.9 918 922.3 925.6
928.4 930.2 931.8
